About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Mounting Plate, Solid Top, URS75 Series, M6 Threaded Holes


Mounting Plate, Solid Top, URS75 Series, M6 Threaded Holes
Model: M-URS75TP
Product Series Overview
Base and Top Plates for Motorized StagesThe M-URS75TP Mounting Plate is a solid top mounting plate for the URS75 rotation stage. It has (5) M6 Metric Threaded holes, and (4) M6 CLR Tapped holes.
Specifications
- Thread TypeM6
- MaterialStainless Steel
- Thread TypeM6
- MaterialStainless Steel
Resources & Downloads
2D Product Drawings
M-URS75TP(388.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M4ABlack Oxide Screw Kit, M4, Assortment, Qty 249 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M-URS100TPMounting Plate, Solid Top, URS100 Series, M6 Threaded Holes | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | URS75BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS75 | UNIVERSAL | 5 Weeks |






