Motorized Rotation Stage, Stepper, Continuous 360° Motion, URS75

  • Angular Range
    360°
  • Maximum Speed
    40°/s
  • Minimum Incremental Motion
    0.20 mdeg
  • Maximum Torque
    0.5 N·m
  • Centered Load Capacity
    200 N
  • Uni-directional Repeatability, Typical
    ±0.35 mdeg
  • Uni-directional Repeatability, Guaranteed
    ±1.0 mdeg
  • Bi-directional Repeatability, Typical
    ±4.4 mdeg
  • Bi-directional Repeatability, Guaranteed
    ±6.0 mdeg
  • Accuracy, Typical
    ±8 mdeg
  • Accuracy, Guaranteed
    ±15 mdeg
  • Wobble, Typical
    ±12 µrad
  • Wobble, Guaranteed
    ±25 µrad
  • Eccentricity, Typical
    ±0.30 µm
  • Transversal Compliance
    30 µrad/N·m
  • Origin Repeatability
    ±20 mdeg
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • Cable Length
    3 m  
  • Aperture Diameter
    30 mm
  • Thread Type
    M3
  • Maximum Power Consumption
    20 W
  • Weight
    1.7 kg  
  • Compliance
    RoHS 3, CE