Mounting Plate, Solid Top, URS100 Series, M6 Threaded Holes

The M-URS100TP Mounting Plate is a solid top mounting plate for the URS100 rotation stage. It has (21) M6 Metric Threaded holes, and (4) M6 CLR Tapped holes.
Specifications
- Thread TypeM6
- MaterialStainless Steel
Resources & Downloads
2D Product Drawings
M-URS100TP(398.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M4ABlack Oxide Screw Kit, M4, Assortment, Qty 249 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-URS150TPMounting Plate, Solid Top, URS150 Series, M6 Threaded Holes | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-URS75TPMounting Plate, Solid Top, URS75 Series, M6 Threaded Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | URS100BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS100 | 6 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | URS100BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS100 | 6 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |







