The SR50 and PR50 compact rotation stages are designed to rotate optical components up to 1 inch in diameter such as polarizers, wave plates, or wedges. The small size allows use in confined spaces such as laser cavities, disk texturing machines, or manufacturing areas for fiber optical components. Stepper motors offer better holding torque than DC motors and can hold position with power off.
- Compact, low-profile rotation stage for 1-inch diameter optics
- Proprietary ball bearings provide smooth motion with low wobble
- High speed (PR50) and high resolution (SR50) versions
- Plug and Play – ESP compatible See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PR50PPMotorized Rotation Stage, Compact, 360°, Micro Step Drive Stepper | 8 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR50PPMotorized Rotation Stage, Compact, 360°, Micro Step Drive Stepper, SR Series | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
DC Servo versions are also available.
Compatible Controllers
Compatible motion controllers for these stepper motor driven stages are:
- XPS-RLD Motion Controller (
or Axis): Requires an Driver Module. - XPS-D Motion Controller (
, , or Axis): Requires an Driver Module. - ESP302 Motion Controller (
, , or Axis): Plug and Play compatible with ESP302 Motion Controller. Single Axis Motion Controller: Speed will be reduced by a factor of 2.5 from the speed specified in the stage data sheet (ie, 40% of rated speed).
NOTE: Spindle mode is only available with XPS controllers.
Specifications
Features
SR50 Series Stages
The SR50PP stage features minimum incremental motion of 0.004° achieved in half-step mode. The open-loop stepper motor is folded inside the stage body to give an extremely small footprint for a stage at this level of precision. The stage is equipped with a hardware origin, allowing the stage to return to a reference home position to within 0.01°. It can run in continuous rotation mode. DC servo version
PR50 Series Stages
The PR50PP stages is a cost-efficient alternative to the SR50PP for applications that do not require the high-resolution and precision of the SR50, or for applications that could benefit from higher speeds up to 20°/s. This open-loop stepper motor stage features angular resolution of 0.02°, achieved in half-step mode. It is equipped with a hardware origin allowing for continuous rotation of 360°. DC servo version
Proprietary Ball Bearing Design
The lightweight, low profile design incorporates an aluminum body with pre-loaded ball bearings. This proprietary ball bearing design provides smooth rotation with minimal wobble. A precision ground worm gear produces consistent driving torque to the rotating carriage and eliminates variations in motor current.
Accessories
Angle Bracket
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | EQ45Right-Angle Bracket, PR50 and SR50 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Resources
Application Notes
Computer Controlled Variable Attenuator for Tunable Lasers(861.7 kB, PDF)
Literature
Gimbal Brochure(3.2 MB, PDF)
Manuals
PR50 Rotation Stage User's Manual(1.2 MB, PDF) SR50 Rotation Stage User's Manual(1.2 MB, PDF)