Metallic ND Filter, UV Fused Silica, 25.4 mm, 4.0 OD at 632.8 nm

The FRQ-ND40 UV Fused Silica Metallic Neutral Density Filter is a 25.4 mm diameter UV Fused Silica Metallic ND Filter with an optical density of 4.0 at 632.8 nm. Our metallic neutral density coatings provide broadband attenuation for lower power applications. The coating is deposited on one side of an ultra-pure UV grade fused silica substrate providing excellent transmission from the UV to near-infrared. All filters are permanently marked with the optical density.
Specifications
- SizeØ25.4 mm
- Wavelength Range200 - 1800 nm
- Optical Density4
- Optical Density Tolerance±4% @ 632.8 nm
- Transmission0.01% @ 632.8 nm
- Angle of Incidence0°
- MaterialUV grade fused silica or equivalent
- Damage Threshold30 W/cm2 CW, typical; not recommended for pulsed laser use
- Size Tolerance±0.25 mm
- Thickness3.0 mm
- Thickness Tolerance±0.25 mm
- Surface Flatness≤1λ at 632.8 nm over the clear aperture
- Surface Quality60-40 scratch-dig
- Clear Aperture≥central 80% of dimensions
- Wedge≤3 arc min
- Chamfers0.25–0.76 mm face width
- Chamfers Angle Tolerance45° ±15°
- DurabilityMIL-C-48497A, adhesion, humidity, moderate abrasion, and solubility requirements
- Cleaning
Resources & Downloads
2D Product Drawings
FBR-NDXX-S(62 kB, PDF)
Other
FRQ-ND40 RoHS Certificate(706.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 25FS04DV.4Neutral Density Filter, Circular Variable Metallic, UVFS, 25 mm, 0-4 OD | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSQ-OD400Neutral Density Filter, Absorptive, 50.8 x 50.8 mm, 4.0 OD at 546.1 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSQ-ND40Metallic ND Filter, UV Fused Silica, 50.8x50.8 mm, 4.0 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FBR-ND30ND Filter, Metallic, Optical Crown Glass, 25.4 mm, 3.0 OD at 632.8 nm | In Stock | ||||
![]() | FSR-OD400Neutral Density Filter, Absorptive, 25.4 mm, 4.0 OD at 546.1 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FRQ-ND30Metallic ND Filter, UV Fused Silica, 25.4 mm, 3.0 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPC013AR.10Plano-Concave Lens, Fused Silica, 12.7 mm, -25 mm EFL, 245-440 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FRQ-ND20Metallic ND Filter, UV Fused Silica, 25.4 mm, 2.0 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FRQ-ND10Metallic ND Filter, UV Fused Silica, 25.4 mm, 1.0 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-AG-PR100PPiezo Motor Rotation Stage, 1 in., Direct Encoder, Includes Controller | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSR-UG11Bandpass Filter, Colored Glass, 25.4 mm, UV Bandpass, UG11 Glass | In Stock | ||||
![]() | A-1.25-1RR-LRetaining Ring, 22.9 mm ID, 1.063-20 Thread | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FRQ-ND05Metallic ND Filter, UV Fused Silica, 25.4 mm, 0.5 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FRQ-ND03Metallic ND Filter, UV Fused Silica, 25.4 mm, 0.3 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS40Manual Linear Stage, 16 mm Travel, Ball Bearings, M3 and M6 Threads | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FRQ-ND07Metallic ND Filter, UV Fused Silica, 25.4 mm, 0.7 OD at 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






















