Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Bandpass Filter, Colored Glass, 25.4 mm, UV Bandpass, UG11 Glass

Specifications

  • Type
    Colored Glass Bandpass Filter
  • Material
    Schott UG11 or equivalent
  • Center Wavelength
    325 nm
  • FWHM
    110 nm
  • Angle of Incidence
    0°
  • Size
    Ø25.4 mm
  • Size Tolerance
    ±0.3 mm
  • Thickness
    2.0 to 3.0 mm, typical
  • Surface Flatness
    ≤1λ at 632.8 nm over the clear aperture
  • Surface Quality
    60-40 scratch-dig
  • Damage Threshold
    30 W/cm2 CW, Typical
  • Wedge
    ≤3 arc min
  • Clear Aperture
    central ≥ 80% of diameter
  • Chamfers
    Up to 1 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined

Resources & Downloads

2D Product Drawings
Other

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
UV Fused Silica Metallic ND FiltersFRQ-ND40Metallic ND Filter, UV Fused Silica, 25.4 mm, 4.0 OD at 632.8 nm
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$81
UV Coated UVFS Plano-Concave LensesSPC013AR.10Plano-Concave Lens, Fused Silica, 12.7 mm, -25 mm EFL, 245-440 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$206
Dovetail Slide Aluminum Vertical StagesM-DS40-ZVertical Linear Stage, Dovetail, 5 mm Travel, 40 x 40 mm Platform, M3 and M6
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$248
Colored Glass Absorptive UV Bandpass FiltersFSR-UG11Bandpass Filter, Colored Glass, 25.4 mm, UV Bandpass, UG11 Glass
In Stock
$91
Adaptors and Retaining RingsA-1.25-1RR-LRetaining Ring, 22.9 mm ID, 1.063-20 Thread
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$9.50
Agilis™ Piezo Rotation Stage With CONEX™ ControllerCONEX-AG-PR100PPiezo Motor Rotation Stage, 1 in., Direct Encoder, Includes Controller
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,623

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Drop-in Spring Clamp Filter HoldersFH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$89
Stackable Retaining Ring Filter MountsFH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43