Motorized Rotation Stage, URS50BCC Integrated with CONEX-CC Controller

Specifications

  • Stage Type
    URS50BCC
  • Travel Range
    360°
  • Maximum Speed
    20°/s  
  • Maximum Torque
    0.25 Nm  
  • Minimum Incremental Motion
    1.0 mdeg
  • Accuracy, Typical
    ±10 mdeg
  • Accuracy, Guaranteed
    ±20 mdeg
  • Uni-directional Repeatability, Typical
    ±0.30 mdeg
  • Uni-directional Repeatability, Guaranteed
    ±1.0 mdeg
  • Bi-directional Repeatability, Typical
    ±2.0 mdeg
  • Transversal Compliance
    100 µrad/Nm
  • Wobble, Typical
    ±12 µrad
  • Wobble, Guaranteed
    ±25 µrad
  • Drive Type
    DC Servo
  • Drive Mechanism
    Worm gear
  • Worm Gear Ratio
    1:80
  • Origin
    Optical, centered
  • Origin Repeatability
    ±25 mdeg
  • Feedback
    Worm mounted rotary encoder, 8,000 cts/rev, Index pulse
  • Compliance
    RoHS 3, CE
  • Bearings
    Large diameter ball bearings
  • Control Loop
    Floating point digital PID loop with velocity and friction feedforward, 2 kHz servo rate
  • Display
    Two-color LED
  • Programming
    40+ intuitive, 2 letter ASCII commands.
  • Material
    Hardened steel with aluminum body
  • Inertia
    0.015 kg.m2  
  • Aperture Diameter
    25.7 mm
  • Weight
    0.7 kg  
  • Power Requirements
    24 VDC, 8 W
  • Cable Length
    3 m  
  • Computer Interfaces
    USB
  • Controller Dimensions
    93.2 x 53 x 23 mm
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • RoHS
    Compliant

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Low Profile Rotation Stage With CONEX™ ControllerCONEX-PR50CCMotorized Rotation Stage, PR50CC, Integrated with CONEX-CC Controller$3,260
DC Servo Goniometer with CONEX-CC ControllerCONEX-BGS50CCMotorized Goniometer, BGS50CC Integrated with CONEX-CC controller
In Stock
$7,197
Low Profile DC Motor Rotation StagesSR50CCMotorized Rotation Stage, Compact, 360°, 4°/s, DC Servo Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,088
URS Precision DC Motor Rotation StagesURS50BCCMotorized Rotation Stage, DC Motor, Continuous 360° Motion, URS50
In Stock
$3,926

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
CONEX™ Motion Controller AccessoriesCONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers
In Stock
$106
CONEX™ Motion Controller AccessoriesCONEX-PS1Power Supply, 24 VDC, CONEX™ Motion Controllers
In Stock
$137
CONEX™ Motion Controller AccessoriesCONEX-PS-CB2Power Chain Cable, 100 mm Length, CONEX™
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$66
Notes:
  1. Power Supply sold separately.
  2. A CONEX-PS-CB is included in each CONEX-CC product. Purchase more as needed.

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
CONEX™ Motion Controller AccessoriesCONEX-PSPower Supply, 24 VDC, CONEX™ Motion Controllers
In Stock
$137