Motorized Rotation Stage, DC Motor, Continuous 360° Motion, URS50

Specifications

  • Angular Range
    360°
  • Maximum Speed
    20°/s
  • Minimum Incremental Motion
    1.0 mdeg
  • Maximum Torque
    0.25 N·m
  • Centered Load Capacity
    100 N
  • Uni-directional Repeatability, Typical
    ±0.30 mdeg
  • Uni-directional Repeatability, Guaranteed
    ±1.0 mdeg
  • Bi-directional Repeatability, Typical
    ±0.5 mdeg
  • Bi-directional Repeatability, Guaranteed
    ±2.0 mdeg
  • Accuracy, Typical
    ±10 mdeg
  • Accuracy, Guaranteed
    ±20 mdeg
  • Wobble, Typical
    ±12 µrad
  • Wobble, Guaranteed
    ±25 µrad
  • Eccentricity, Typical
    ±3.0 µm
  • Transversal Compliance
    100 µrad/N·m
  • Origin Repeatability
    ±25 mdeg
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • Cable Length
    3 m  
  • Aperture Diameter
    25.7 mm
  • Thread Type
    M3
  • Maximum Power Consumption
    10 W
  • Weight
    0.7 kg  
  • Compliance
    RoHS 3, CE
undefined

Related Products

Compatible Controllers

Based on axis required, choose a specific controller to pair with the stage. Along with an XPS-D or XPS-RLD controller, a driver module is required.
Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
SMC100 Single Axis Motion ControllerSMC100CCMotion Controller, Single-axis DC Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
ESP Compatible Stage to Motion Controller CablesMSCABLE-10Cable, DB-25 Male to DB-15 Female, 10 m Length
In Stock
$696
Adaptors and Retaining RingsA-1.25-1RRRetaining Ring, 19.2 mm ID, 1.063-20 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$6.60

Similar

Compare Description Drawings, CAD & Specs Avail. Price
RV High Performance DC Motor Rotation StagesRVS80CCMotorized Rotation Stage, 80 mm, High-Speed DC Drive
In Stock
$7,157
RV High Performance DC Motor Rotation StagesRV120CCMotorized Rotation Stage, 120 mm, High-Speed DC Drive
5 Weeks
$9,077
Low Profile DC Motor Rotation StagesSR50CCMotorized Rotation Stage, Compact, 360°, 4°/s, DC Servo Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,088

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
SMC100 Single Axis Motion ControllerSMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max.
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$178
SMC100 Single Axis Motion ControllerSMC-USBUSB Interface, Includes USB to COM Port Adapter & RS-232-C Cable
In Stock
$139
SMC100 Single Axis Motion ControllerSMC100CCMotion Controller, Single-axis DC Motor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
XPS Motion Controller Driver ModulesXPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$865
Precision Motorized Actuators, LTA SeriesLTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,512
ESP302 3-Axis DC and Stepper Motion ControllerESP302-3NMotion Controller & Driver, 3-Axis, Ethernet, RS232
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,970