Picomotor Driver Module, Closed-Loop, 2 Channel

The 8743-CL 2-axis closed-loop intelligent motion controller/driver provides fine tuning, absolute positioning, compact and low cost solution for driving New Focus closed-loop Picomotors products. It is a single-box solution that can be manual controlled with the New Focus 8758 hand control pad or computer controlled via USB, RS-485, or Ethernet communication interfaces using Newport Motion Control Language (NMCL) command set. All three computer interfaces are well supported via Windows DLL, sample LabVIEW VIs, and intuitive graphical user interface (GUI) Windows application with device auto-discovery feature. Each model 8743-CL controller/driver has two 4-pin RJ-22 single output ports and two 15-pin D connector for the encoder signal that can be used with any single-channel closed loop Picomotor actuator at any given time.
Daisy-Chain Up to 31 Controllers
You can daisy-chain up to 31 controllers together with four channels each, so you can have a network of up to 124 standard Picomotor actuators. The 8745-PWR-CBL and 8745-RS485-CBL cables are used to daisy-chain power and communication, creating a network of Picomotor controllers. This allows you to connect one master controller to your PC and be able to communicate with the entire stack. Note that one power supply is required for every three controllers.
Integrated Controller and Driver Design
The 8743-CL is a single-box solution that provides both control of Closed-Loop Picomotor actuators as well as drives the actuators. For plug-and-play use without need for computer control, you can use the 8758 hand control pad. This image shows recommended compatible products for this controller.
USB and Ethernet Connectivity
The model 8743-CL controller/driver has two computer interface ports: USB-Device and Ethernet. This makes connecting and communicating with a host PC very simple. This controller also features an embedded HTTP server which generates a dynamic web page to accept command line input and show immediate response.
Specifications
- TypeMotion Controller
- Number of Axis2
- Computer Interfaces10/100 Ethernet, USB, RS-485
- Power Requirements10.5 to 14.5 VDC
- Power Consumption11 W @ 2 kHz Sustained Speed, 2 W Idle
- Maximum Pulse Rate2 kHz
- Operating Temperature0 to 65°C
- Storage Temperature-40 to 95°C
- Weight0.272 kg
Resources & Downloads
3D Product Models
Literature
8743-CL Datasheet(503 kB, PDF) 8743-CL Quasi-Absolute Encoder Support Addendum(210.6 kB, PDF) How to Setup Quasi-absolute Encoders(154.5 kB, PDF) Picomotor FAQ(3.1 MB, PDF)
Software
PicomotorApp 2.1.5(52.4 MB, ZIP) 8742 8743 Python Samples(405.5 kB, ZIP) Model 8743-CL Firmware Compatibility.pdf(130.5 kB, PDF) 8743-CL Firmware Downloader-v2.x not for v4.x(16.5 MB, ZIP)
Technical Notes
MKS GUI’s and Microsoft.NET Framework 3.5 SP1(1.4 MB, PDF) Open vs Closed Loop Picomotors(1.6 MB, PDF)
Manuals
8743-CL User Manual(2.5 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8745-RS485-CBLRS-485 Cable, 6 in. Length, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-PWR-CBLPower Cable, 6 in. Length, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742Motion Controller, Picomotor, Open-Loop, 4 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-USB-CBLUSB Cable, 3 Meters Length, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8301NFPicomotor Piezo Linear Actuator, 0.5 in. Travel, 30 nm Resolution, 9.5 mm Shank | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-PSPower Supply, 8742 and 8743-CL Controller/Driver, 12V | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-COM-MManual Linear Stage, Gothic-Arch Bearings, 12.7 mm, M4 and M6, No Baseplate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8311Closed Loop Picomotor Actuator, 12.7 mm Travel, Compact | |||||
![]() | MCAB-5Cable, 5 m, DB25 Male to DB25 Female |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8703Picomotor Driver Module, Single-Axis, TTL/Analog | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8743-CL-2-KITMotion Controller Kit, Closed Loop, Two-Axis Picomotor Driver, 8743-CL | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742Motion Controller, Picomotor, Open-Loop, 4 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Supporting
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8758Hand Control Pad, 875x Picomotor Controller/Drivers | FREE 2-day shipping on thousands of products on Newport.com Learn More |

















