Picomotor Driver Module, Single-Axis, TTL/Analog

Specifications

  • Type
    Motion Controller
  • Number of Axis
    1
  • Drive Type
    Open Loop Picomotor
  • Interface
    Input: 9-Pin Phoenix MSTBA
    Output: RJ-11 Phoenix 3-Position Terminal Block
  • Power Requirements
    10 to 12 VDC
  • Power Consumption
    7.5 W @ 1 kHz Sustained Speed
  • Maximum Pulse Rate
    2 kHz  
  • Operating Temperature
    0 to 65°C
  • Storage Temperature
    -40 to 95°C
  • Weight
    0.163 kg  

Resources & Downloads

3D Product Models
Literature
Application Notes
2D Product Drawings

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
1.0 in. Travel High Density Mounting Crossed-Roller Bearing Stages9067-X-MManual Linear Stage, Crossed-Roller, 25.4 mm, M4, M6
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$750
Vacuum Picomotor Piezo Actuators8301-UHV-KAPPicomotor Actuator, Ultra-High Vacuum, 0.5 in., .375 in. Shank, Kapton
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,709

Similar

Compare Description Drawings, CAD & Specs Avail. Price
TTL and Analog Picomotor Controller Board8712Picomotor Driver, Single-Axis, PCB-Mountable
In Stock
$894
Open-Loop Picomotor Motion Controllers8742Motion Controller, Picomotor, Open-Loop, 4 Channel
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,368