The Single-Axis Picomotor Driver modules are designed to be integrated into OEM equipment by mounting directly onto your printed-circuit board or with our integrated PCB. If appropriately multiplexed it can be used switch between Picomotor actuators that have been embedded into your system.
- Easy-to-use driver module interfaces with TTL or analog signals
- Comes mounted on its own printed-circuit interface board
- Ideal for OEM and laboratory applications See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8703Picomotor Driver Module, Single-Axis, TTL/Analog | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8712Picomotor Driver, Single-Axis, PCB-Mountable |
Features
Integrated PCB for Easy System Integration
The model 8703 TTL/Analog Driver module incorporates the model 8712 PCB-Mountable Driver module with a printed circuit board for quick and easy integration into your system. It is available with a choice of 4 industry-standard analog and digital motion-control interfaces, step/direction, quadrature, ±10V linear, or bang-bang voltage control interfaces.
Interfaces with TTL or Analog Signals
The Single-Axis Picomotor Driver modules are designed to easily interface with analog voltage signals for linear or bang-bang voltage control as well as digital TTL signals for step/direction or quadrature control.
Ideal for OEM and Laboratory Applications
These driver modules are simple to integrate and are designed to be directly built into your device, instrument, or laboratory setup.
Resources
Manuals
8712 8703 User Manual(1.2 MB, PDF)