Miniature Adjustment Screw, 100 TPI Hex, 12.7 mm, Side Lock, Vacuum

  • Travel Range
    12.7 mm  
  • Adjustment Screw Thread
    8-100
  • Drive Type
    Hex
  • Axial Load Capacity
    45 N  
  • Lock
    Side Lock
  • Tip Style
    Ball
  • Sensitivity
    0.71 µm  
  • Vacuum Compatibility
    10-6 Torr