Piezo Actuator, Tiny Picomotor, 12.7 mm Travel, 0.25 in. Shank

  • Travel Range
    12.7 mm  
  • Minimum Incremental Motion
    <30 nm
  • Maximum Speed
    1.0 mm/min
  • Axial Load Capacity
    13 N  
  • Mounting
    6.35 mm Shank
  • Frequency
    1.75 kHz  
  • Drive Torque
    0.014 Nm  
  • Rated Life
    >1.5x108 steps
  • Cable Length
    2.1 m  
  • Connector Type
    4-Pin RJ-22
  • Operating Temperature
    10-40 C
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C