Picomotor Controller Kit, Twelve-Axis

The 8742-12-KIT Twelve-Axis Picomotor™ Controller/Driver Module Kit has everything you need to get started quickly. We've bundled our Picomotor controller/driver and accessories together to provide a simple-to-use 12-axis driver kit. Just plug in the included power supply and you're ready to go. The kit includes the following components:
- 3×8742 : 4-axis Picomotor Motion Controller and software
- 2×8745-STK-KIT: L-shaped bracket for stacking several Controllers
- 1×8745-PS : 12V power supply for 8742 Picomotor Motion Controller
- 1×8745_USB-CBL : 3 m USB cable for 8742 Picomotor Motion Controller
- 2×8745-PWR-CBL : 6 in. power cable for 8742 Picomotor Motion Controller
- 2×8745-RS485-CBL : 6 in. RS-485 cable for 8742 Picomotor Motion Controller
Integrated Controller and Driver Design
The 8742 is a single-box solution that provides both control of Picomotor actuators as well as drives the actuators. For plug-and-play use without need for computer control, you can use the
Daisy-Chain Up to 31 Controllers
You can daisy-chain up to 31 open or close-loop controllers together with four channels each, so you can have a network of up to 124 standard Picomotor actuators. The 8745-PWR-CBL and 8745-RS485-CBL cables are used to daisy-chain power and communication, creating a network of Picomotor controllers. This allows you to connect one master controller to your PC and be able to communicate with the entire stack. Note that one power supply is required for every three controllers.
USB and Ethernet Connectivity
The model 8742 controller/driver has two computer interface ports: USB-Device and Ethernet. This makes connecting and communicating with a host PC very simple. This controller also features an embedded HTTP server which generates a dynamic web page to accept command line input and show immediate response.
Specifications
- TypeController Kit
- Number of Axis12
- Computer Interfaces10/100 Ethernet, USB
- Drive TypeOpen Loop Picomotor
- Power Requirements10.5 to 14.5 VDC
- Power Consumption11 W @ 2 kHz Sustained Speed, 2 W Idle
- Maximum Pulse Rate2 kHz
- Operating Temperature0 to 65°C
- Storage Temperature-40 to 95°C
Resources & Downloads
Literature
8742_Datasheet(866 kB, PDF) Picomotor FAQ(3.1 MB, PDF)
Software
PicomotorApp 2.1.5(52.4 MB, ZIP) 8742 TIVA MCU Firmware v3.04 for SN > 24621(151.4 kB, ZIP) 8742 8743 Python Samples(405.5 kB, ZIP)
Technical Notes
MKS GUI’s and Microsoft.NET Framework 3.5 SP1(1.4 MB, PDF) Open vs Closed Loop Picomotors(1.6 MB, PDF)
Manuals
8742 Series Quick Start Guide.pdf(541.9 kB, PDF) 8742 User Manual(2.6 MB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8745-STK-KITStacking Plate Kit, L-Shaped,8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-MTG-KITMounting Plate Kit, Optical Table, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-PSPower Supply, 8742 and 8743-CL Controller/Driver, 12V | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-PWR-CBLPower Cable, 6 in. Length, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-RS485-CBLRS-485 Cable, 6 in. Length, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-USB-CBLUSB Cable, 3 Meters Length, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8703Picomotor Driver Module, Single-Axis, TTL/Analog | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-8821-LLPicomotor Controller Kit, Inc. (2) 8821-L Picomotor Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-8821-RRPicomotor Controller Kit, Inc. (2) 8821 Picomotor Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-8-KITPicomotor Controller Kit, Eight-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-8821-RLPicomotor Controller Kit, Inc. 8821 & 8821-L Picomotor Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Supporting
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8758Hand Control Pad, 875x Picomotor Controller/Drivers | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742Motion Controller, Picomotor, Open-Loop, 4 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8743-CLPicomotor Driver Module, Closed-Loop, 2 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8885Piezo Mirror Mount, Pint-Sized, Center Mount, 0.5 in. Diameter | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8821-LMotorized Mirror Mount, Picomotor, Clear Edge, 1.0 in., 2-Axis, Left-handed | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8725Multi-Axis Adapter, Picomotor, 6 pin to 3x 4 pin | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8821Motorized Mirror Mount, Picomotor, Clear Edge Center, 1.0 in., 2-Axis | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-12-KITPicomotor Controller Kit, Twelve-Axis | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8822Piezo Mirror Mount, Clear Edge, 2.0 in. Diameter, 2-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8758Hand Control Pad, 875x Picomotor Controller/Drivers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8301NFPicomotor Piezo Linear Actuator, 0.5 in. Travel, 30 nm Resolution, 9.5 mm Shank | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |


























