Multi-Axis Adapter, Picomotor, 6 pin to 3x 4 pin

The 8725 Multi-Axis Adapter adapts multi-axis Picomotor™ devices with RJ-11 (6 pin) connector cables for use with drivers. Comes with 1 x RJ-11 (6 pin) jack and 3 x RJ-22 (4 pin) connectors.
Specifications
- TypeMulti-Axis Adapter
Resources & Downloads
Literature
Picomotor FAQ(3.1 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-8-KITPicomotor Controller Kit, Eight-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8081-MMotorized XYZθxθy Tilt Aligner, 3 mm, 8°, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8081-UHV-CCable, 8081-UHV, 1.83 m, DB15 Female to 6-pin RJ25 Connector | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8758Hand Control Pad, 875x Picomotor Controller/Drivers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-12-KITPicomotor Controller Kit, Twelve-Axis | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8081M-UHVMotorized XYZθxθy Tilt Aligner, Ultra High Vacuum, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-PWR-CBLPower Cable, 6 in. Length, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









