Motorized XYZθxθy Tilt Aligner, Ultra High Vacuum, M6

The 8081M-UHV XYZTxTy Motorized Five-Axis Tilt Aligner which increases the utility of our popular kinematic stages by motorizing each of the axes can now be used in UHV environments (10-9 Torr) as well as for VUV/EUV applications. The Picomotor™ actuators to each stage allows the same better than <30 nm remote high-resolution adjustment of various combinations of X, Y, Z, Tx, and Ty. With its minimal backlash, it is excellent for long term stability and high stiffness. The 8081-UHV has been tested and measured to outgas levels less than 5ppm of volatile mass at 85 °C over three hours. Mass Spectrograms detailing the exact outgassing compounds are available upon request. M4 and M6 tapped holes. Use with one 8081-UHV-C cable, two 8725 multi axis adapters and two 8742 controller/drivers to control all 5 axes.
Specifications
- Axes of TravelX, Y, Z, θx, θy
- MechanismKinematic
- Drive TypePicomotor
- Travel Range3 mm
- Angular Rangeθx=8°, θy=10°
- Load Capacity13 N
- Minimum Incremental Motion<30 nm
- Angular Resolutionθx, θy≤0.7 µrad
- Vacuum Compatibility10-9 Torr
- Wire TypeKapton® Ribbon Ultrahigh Vacuum Rated
- Connector TypeDB15 Female
- Operating Temperature10 to 40°C
- Thread TypeM4 and M6

Resources & Downloads
3D Product Models
Literature
8081(M)-UHV Datasheet(902.4 kB, PDF) UHV Picomotors(1.6 MB, PDF) 8081 UHV connection illustration(340.3 kB, PDF)
2D Product Drawings
8081(M)-UHV_RC(100.2 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8081-UHV-CCable, 8081-UHV, 1.83 m, DB15 Female to 6-pin RJ25 Connector | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8725Multi-Axis Adapter, Picomotor, 6 pin to 3x 4 pin | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8725Multi-Axis Adapter, Picomotor, 6 pin to 3x 4 pin | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-8-KITPicomotor Controller Kit, Eight-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8081-UHV-CCable, 8081-UHV, 1.83 m, DB15 Female to 6-pin RJ25 Connector | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |







