Cable, 8081-UHV, 1.83 m, DB15 Female to 6-pin RJ25 Connector

The 8081-UHV-C Cable is from feed through to driver outside vacuum. It is 1.83 m long and has a DB15 female to 6-pin RJ25 connector.
Specifications
- Connector TypeDB15 Female to 6-pin RJ25
- Operating Temperature10 to 40°C
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8081-UHVMotorized XYZθxθy Tilt Aligner, Ultra High Vacuum, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8081M-UHVMotorized XYZθxθy Tilt Aligner, Ultra High Vacuum, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8725Multi-Axis Adapter, Picomotor, 6 pin to 3x 4 pin | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8081M-UHVMotorized XYZθxθy Tilt Aligner, Ultra High Vacuum, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-8-KITPicomotor Controller Kit, Eight-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






