Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized XYZθxθy Tilt Aligner, Ultra High Vacuum, 1/4-20

Specifications

  • Axes of Travel
    X, Y, Z, θx, θy
  • Mechanism
    Kinematic
  • Drive Type
    Picomotor
  • Travel Range
    3 mm  
  • Angular Range
    θx=8°, θy=10°
  • Load Capacity
    13 N  
  • Minimum Incremental Motion
    <30 nm
  • Angular Resolution
    θx, θy≤0.7 µrad
  • Vacuum Compatibility
    10-9 Torr
  • Wire Type
    Kapton® Ribbon Ultrahigh Vacuum Rated
  • Connector Type
    DB15 Female
  • Operating Temperature
    10 to 40°C
  • Thread Type
    8-32 and 1/4-20
undefined

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Open-Loop Picomotor Motion Controllers8742-4-KITPicomotor Controller Kit, Four-Axis
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,455
Vacuum Piezo Device Alignment Stages8081-UHV-CCable, 8081-UHV, 1.83 m, DB15 Female to 6-pin RJ25 Connector
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$96