Picomotor Controller Kit, Inc. (2) 8821 Picomotor Mounts

We've bundled our Picomotor controller/driver and our ClearEdge Picomotor mirror mounts together to provide a simple kit to get you started quickly. Just mount the ClearEdge, plug it into the driver and you're ready to go. The kit includes the following components: 1x Model 8742 module and software, 1x Model 8745-PS power supply, 1x Model 8745_USB-CBL USB cable and 2x Model 8821 Clear Edge Picomotor mounts.
Specifications
- TypeMount and Controller Kit
- Number of Axis4
- Computer Interfaces10/100 Ethernet, USB
- Angular Range±3°
- Power Requirements10.5 to 14.5 VDC
- Power Consumption11 W @ 2 kHz Sustained Speed, 2 W Idle
- Maximum Pulse Rate2 kHz
- Operating Temperature0 to 65°C
- Storage Temperature-40 to 95°C
Resources & Downloads
Literature
8742_Datasheet(866 kB, PDF)
2D Product Drawings
8821_RC_revA(151.4 kB, PDF)
Software
PicomotorApp 2.1.5(52.4 MB, ZIP) 8742 TIVA MCU Firmware v3.04 for SN > 24621(151.4 kB, ZIP) 8742 8743 Python Samples(405.5 kB, ZIP)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8745-STK-KITStacking Plate Kit, L-Shaped,8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-MTG-KITMounting Plate Kit, Optical Table, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-RS485-CBLRS-485 Cable, 6 in. Length, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-PWR-CBLPower Cable, 6 in. Length, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-PSPower Supply, 8742 and 8743-CL Controller/Driver, 12V | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-USB-CBLUSB Cable, 3 Meters Length, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742-4-8821-RLPicomotor Controller Kit, Inc. 8821 & 8821-L Picomotor Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8703Picomotor Driver Module, Single-Axis, TTL/Analog | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-8821-LLPicomotor Controller Kit, Inc. (2) 8821-L Picomotor Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Supporting
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8758Hand Control Pad, 875x Picomotor Controller/Drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8743-CLPicomotor Driver Module, Closed-Loop, 2 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742Motion Controller, Picomotor, Open-Loop, 4 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8821-LMotorized Mirror Mount, Picomotor, Clear Edge, 1.0 in., 2-Axis, Left-handed | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8821Motorized Mirror Mount, Picomotor, Clear Edge Center, 1.0 in., 2-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |



















