Picomotor Controller Kit, Inc. (2) 8821-L Picomotor Mounts

We've bundled our Picomotor controller/driver and our ClearEdge Picomotor mirror mounts together to provide a simple kit to get you started quickly. Just mount the ClearEdge, plug it into the driver and you're ready to go. The kit includes the following components: 1x Model 8742 module and software, 1x Model 8745-PS power supply, 1x Model 8745_USB-CBL USB cable and 2x Model 8821-L ClearEdge Picomotor mounts.
Specifications
- TypeMount and Controller Kit
- Number of Axis4
- Computer Interfaces10/100 Ethernet, USB
- Angular Range±3°
- Power Requirements10.5 to 14.5 VDC
- Power Consumption11 W @ 2 kHz Sustained Speed, 2 W Idle
- Maximum Pulse Rate2 kHz
- Operating Temperature0 to 65°C
- Storage Temperature-40 to 95°C
Resources & Downloads
Literature
8742_Datasheet(866 kB, PDF)
2D Product Drawings
8821-L-RC_revA(147.5 kB, PDF)
Software
8742 TIVA MCU Firmware v3.04 for SN > 24621(151.4 kB, ZIP) PicomotorApp 2.1.5(52.4 MB, ZIP) 8742 8743 Python Samples(405.5 kB, ZIP)
Manuals
8742 Series Quick Start Guide.pdf(541.9 kB, PDF) 8742 User Manual(2.6 MB, PDF)
Technical Notes
Open vs Closed Loop Picomotors(1.6 MB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8745-PWR-CBLPower Cable, 6 in. Length, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-STK-KITStacking Plate Kit, L-Shaped,8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-USB-CBLUSB Cable, 3 Meters Length, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-RS485-CBLRS-485 Cable, 6 in. Length, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-PSPower Supply, 8742 and 8743-CL Controller/Driver, 12V | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-MTG-KITMounting Plate Kit, Optical Table, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-8821-RLPicomotor Controller Kit, Inc. 8821 & 8821-L Picomotor Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-8821-RRPicomotor Controller Kit, Inc. (2) 8821 Picomotor Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8703Picomotor Driver Module, Single-Axis, TTL/Analog | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Supporting
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8758Hand Control Pad, 875x Picomotor Controller/Drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8821-LMotorized Mirror Mount, Picomotor, Clear Edge, 1.0 in., 2-Axis, Left-handed | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8821Motorized Mirror Mount, Picomotor, Clear Edge Center, 1.0 in., 2-Axis | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742Motion Controller, Picomotor, Open-Loop, 4 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8743-CLPicomotor Driver Module, Closed-Loop, 2 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


















