Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Picomotor™ Compatibility Guide with Manual Positioners

Many Newport manual positioning products can be motorized by using Newport motorized precision actuators. When very high precision, nano-scale linear positioning is required, a Piezo motor actuator should be considered. Once a manual positioner is chosen for an application, use the table below to select the appropriate Piezo actuator. To see Newport's full offering of Piezo actuators, start at the Piezo Linear Actuators page.

Compatibility Key

  Fully compatible
  Compatible but may require standard interface adaptor and/or include small performance limitation
  Call your local sales office or contact us online (877-835-9620 in the U.S.).2
  Not compatible or recommended3
  1. In some cases, one must limit the travel range of actuators and these are specified in the note when the green dot is clicked.
  2. 'Yellow' may require custom interface adaptor or may include significant performance limitations in terms of travel length, load capacity and etc. Please check out the corresponding technical notes for PZA12, TRA and TRB Series, and LTA Series. 
  3. For TRA Series Actuators (TRA6, TRA12, TRA25), only one TRA model is chosen as "Green" in most cases due to the travel length requirement. (eg. TRA6 or TRA25 can still be compatible with 460A-X but not recommended as TRA12 is an ideal choice with its 12mm travel range)

Manual Linear Stages

Tiny Picomotor™ Picomotor™
8301NF
Picomotor™
8302
Picomotor™
8303
461-X-M 461 & 462 Series        
17-081-S 561 Series        
562-XYZ-98 562 & 562F Series        
460P-X-05 460P-05 Series        
460A-X 460A Series        
401 401 & 406 Series        
466A 466A Series        
9061-COM-132 9061 Series        
9062-COM-M 9062 Series        
9063-CO 9063 Series        
9066-COM-BAC 9066 Series        
9067-COM-BACK 9067 Series        
9064-X-RAIL 9064 Series        
9065-X 9065 Series        

Vacuum Compatible Manual Linear Stages

8301-V 8302-V 8303-V
9066-COM-BAC 9066-V Series      
9067-COM-BACK 9067-V Series