460PD Series Peg-Joining Dovetail Linear Stages use the same patented design as the 460P standard size version for the most versatile mounting of Dovetail stages and scaling to multiple axes. The same precision control as comparable Dovetail stages is achieved with an 80 TPI hex-driven screw and also lock securely in place with a set screw.
- Preloaded dovetail slide bearings for smooth motion over 0.5 in. travel
- Peg-Joining system for fastest adaptability & integration in small footprint
- Precise, 1 µm position control with hex-driven, 80 TPI screw
- Locks in place for secure hold over long lifetimes See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 460PD-XManual Linear Stage, Dovetail, Peg-Joining, 0.5 in., 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 460PD-XYXY Linear Stage, Dovetail, Peg-Joining, 0.5 in., 8-32 and 1/4-20 | In Stock | ||||
![]() | 460PD-XYZXYZ Linear Stage, Dovetail, Peg-Joining, 0.5 in., 8-32 and 1/4-20 | In Stock | ||||
![]() | M-460PD-XManual Linear Stage, Peg-Joining, Dovetail. 12.7 mm Travel, M4 and M6 | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460PD-XYXY Linear Stage, Peg-Joining, Dovetail. 12.7 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460PD-XYZXYZ Linear Stage, Peg-Joining, Dovetail. 12.7 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
80 TPI hex-driven adjustment screws are included with these stages.
Specifications
- Maximum Stage Travel12.7 mm
- Recommended ActuatorsIncluded
- Adjustment Screw Thread80 TPI
- Sensitivity1 µm
- MaterialAluminum
- BearingsDovetail Slide
- Drive LocationCenter drive
- Platform Size60.3 x 60.3 mm
- Thread Type8-32 and 1/4-20
M4 and M6 (M- models)
Features
Dovetail Slide Bearings for Smooth Motion
The 460PD Series Peg-Joining Dovetail Linear Stages are uniquely adjustable at small scales, while providing secure travel over 0.5-in. (12.7 mm). As with both the DS and MT Dovetail series stages, these stages slide along precision preloaded dovetail slides, whose unique shape ensures accurate, repeatable motion.
Patented Peg-Joining System
Our innovative peg joining system makes connecting, disconnecting, and modifying the configuration of stages straightforward. Via the same mechanism as the 460P Peg-joining performance stages, secure assembly is accomplished by screwing specially constructed pegs into threaded holes and attaching an additional stage on the protruding pegs and securing with set screws. The pegs can also be positioned at various locations on the stage for stable offset assemblies and attachments are removes as easily as they are attached. The 460PD Series Dovetail Stages are completely compatible with our 460P Series Modular Ball Bearing Linear Stages. They are the same size and can be joined together with the identical peg joining system.
Rotation Adapter
460P-RA Series Peg Rotation Adapters can be used above or below a peg-joining 460PD Series Dovetail Stage to manually rotate the stage around a peg and then lock the position. Shown here is 460PD series stage with additional θxθz adjustments realized by rotation adapters.
Precise 1 µm Step Control With Hex 80 TPI Screw
Each stage comes equipped with an 80 TPI hex-driven drive screw for precision positioning of 1 µm over the 0.5-in. (12.7 mm) of travel while maintaining a low footprint. The motion can then be locked in place using an additional hex-screw controlled locking mechanism that insures placement over long times.
Accessories
Pegs and Screws
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PEG-10Joining Pegs, 460P Series, 1/4-20 Thread, Pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PEG-10Joining Pegs, 460P Series, M6 Thread, Pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SCREW-10Socket Head Cap Screws, Low-Profile, 1/4-20, Qty 10 | |||||
![]() | M-SCREW-10Socket Head Cap Screws, Low-Profile, M6, Qty 10 |
Bases and Angle Brackets
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 460P-90BK90 Degree Angle Bracket, 460P Series | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-90BK90 Degree Angle Bracket, M-460P Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 460P-BASlotted Base Plate, 460P Series Linear Stage, 1/4-20 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-BASlotted Base Plate, 460P Series Linear Stage, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Rotation Adapters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 460P-RA1Peg Rotation Base, 1.5 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-RA1Peg Rotation Base, 31.8 mm Diameter | |||||
![]() | 460P-RA2Peg Rotation Base, 2.6 in. Diameter | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-RA2Peg Rotation Base, 64.8 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





























