Adaptor Bracket, M-MT Series Stages, Metric

The M-MT-AB2 Metric Right Angle Bracket is a two piece right angle bracket which can be disassembled to provide two identical adaptor plates ideal for mounting a variety of components atop M-MT Series stages. For example, the MT-RS Optic Rotator can be directly mounted to one of the M-MT stages using just one of the disassembled M-MT-AB2 adaptor plates. This adaptor bracket can also be used to stack an M-MT-X atop an M-MT-XY to form the MT-XYZ positioner allowing the flexibility to configure left- or right-handed 3-axis micropositioners with either a high or low profile Z-axis platform position.
Specifications
- MaterialAluminum
Resources & Downloads
Other
M-MT-AB2 RoHS Certificate(278.9 kB, PDF) M-MT-AB2_RoHS2021.pdf(682.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-MRP3-0.5Modular Riser Plates, 76.2 mm x 76.2 mm x 12.7 mm, M6 Thread, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-406XY Linear Stage, 13 mm Travel, M6 Thread, Aperture | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-401XY Linear Stage, 13 mm Travel, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MRP4-0.25Modular Riser Plates, 101.6 mm x 101.6 mm x 6.35 mm, M6 Thread, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UP-1AMounting Plate, Universal, 65 mm x 65 mm x 12.7 mm, M6 Thread, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-MT-XManual Linear Stage, Compact, Dovetail, 9.5 mm Travel, 43 N Load, M4 | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MT-RSOptic Rotation Mount, 0.5 in., 5° Graduations, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-QOptical Pedestal Cube, M4 Mounting Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MT-XYXY Linear Stage, Compact, Dovetail, 9.5 mm Travel, 43 N Load, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MT-XYZXYZ Linear Stage, Compact, Dovetail, 9.5 mm Travel, 13.3 N Load, M4 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-MT-XManual Linear Stage, Compact, Dovetail, 9.5 mm Travel, 43 N Load, M4 | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |













