Platform Optical Mount, ULTIMA®, 1x1 in., (3) Locking 100 TPI Allen-Keys

The U50-PL1 ULTIMA® Platform Mount offers unsurpassed functionality. Thick front and rear plates and optimized, stiff springs improve the long-term stability and provide greater protection against vibrations. Hard carbide pads enable smooth, repeatable motion. A large array of optical mounting accessories is available for these mounts making ULTIMA a basic building block for many optical systems. When this mount is used with the optional adaptor UPA-PA.5 it can be converted to a horizontal tip/tilt or tip/tilt and translation post-mounted platform for prisms, cube beamsplitters, and other components. When used with the optional Mirror Holder UPA.5 this mount provides a stable mounting platform for 0.5 inch (12.7 mm) diameter mirrors. It has integral, 100 TPI hex head adjustment screws with patented locking mechanisms. The optional KD.37 knobs have two slots for an Allen wrench to increase the adjustment sensitivity. Three actuators allows ±5° tip/tilt and translation. Translation of the optic is accomplished by turning all three actuators. Convenient clearance mounting holes on each of two sides are compatible with either 8-32 or M4 screws providing quicker, more precise, and more secure mounting. ULTIMA mounts can be mounted to posts for adjustable height or pedestal posts for a stable fixed height.
Specifications
- MechanismKinematic
- Platform Size25.4 x 25.4 mm
- Number of Actuators3
- Actuator LocksYes
- Adjustment Screw Thread100 TPI
- z, θx, θy
- 8.3 arc sec
- Angular Range±5°
- MaterialAnodized Aluminum
- Allen-Key, locking
- Platform Thread1/4-20 (M6) CLR
- Mounting Holes8-32 (M4) CLR
- Weight20 g
Resources & Downloads
Other
U50-PL1 RoHS Certificate(0, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U100-P3HPlatform Optical Mount, ULTIMA®, 2.0 x 2.0 in., 3 Locking Allen-Keys | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-P2HPlatform Optical Mount, ULTIMA®, 2.0 x 2.0 in., 2 Locking Allen-keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-PPlatform Optical Mount, ULTIMA®, 2.0 x 2.0 in., No Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-P1Platform Optical Mount, ULTIMA®, 1.0 x 1.0 in., (3) 100-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-PLPlatform Optical Mount, ULTIMA®, 1x1 in., (3) Locking 80-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA.75Mirror Adapter, Platform Mount, 19.1 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA.5Mirror Adapter, Platform Mount, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-PA.5Horizontal Adapter, 0.5 inch, For U50-P | In Stock | ||||
![]() | UPA1Mirror Adapter, Platform Mount, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA2Mirror Adapter, Platform Mount, 50.8 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U50-PL1Platform Optical Mount, ULTIMA®, 1x1 in., (3) Locking 100 TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-AL1Mirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) Locking 100-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





















