Platform Optical Mount, ULTIMA®, 1.0 x 1.0 in., (2) 100-TPI Allen-Keys

The U50-PS ULTIMA® Platform Mount offers unsurpassed functionality. Thick front and rear plates and optimized, stiff springs improve the long-term stability and provide greater protection against vibrations. A large array of optical mounting accessories is available for these mounts making ULTIMA a basic building block for many optical systems. When this mount is used with the optional adaptor UPA-PA.5 it can be converted to a horizontal tip/tilt or tip/tilt and translation post-mounted platform for prisms, cube beamsplitters, and other components. When used with the optional Mirror Holder UPA1 this mount provides a stable mounting platform for 1-inch (25.4-mm) diameter mirrors. It has integral, 100 TPI hex head adjustment screws. The optional KD.37 knobs have two slots for an Allen wrench to increase the adjustment sensitivity. Two actuators allows ±5° tip/tilt and translation. Convenient clearance mounting holes on each of two sides are compatible with either 8-32 or M4 screws providing quicker, more precise, and more secure mounting.
ULTIMA® Platform Mounts
ULTIMA® Platform Mounts offer unsurpassed functionality. They feature thick front and rear plates and optimized, stiff springs to improve long-term stability and provide greater protection against vibrations. Hard carbide pads ensure smooth, repeatable motion. A large array of optical mounting accessories is available for these mounts making ULTIMA a basic building block for many optical systems.
Horizontal or Vertical Mounting
Both MM-HEX and P100-P series can be post mounted as a horizontal tip/tilt platform using the threaded hole in the center or a vertical mount using the threaded hole on the side.
U50-P ULTIMA platform mounts can also be mounted horizontally with adapter
Dedicated Mirror Adapters
Newport's Platform Mounts are complimented by a set of mirror cup adapters. The Mirror Cup Adapters are compatible with ULTIMA series and P100-P miniature platform mounts. They attach to the face of the platform mount through the 1/4-in. hole in the center of the platform and are locked in place by a set screw from the side. The Horizontal Adaptors attach to the mounting holes on an optical mount, providing a mechanism to convert the ULTIMA Platform Mounts to a post-mounted horizontal platform for mounting prisms, cube beamsplitters, or other components.
Specifications
- MechanismKinematic
- Platform Size25.4 x 25.4 mm
- Number of Actuators2
- Actuator LocksNo
- Adjustment Screw Thread100 TPI
- θx, θy
- 8.3 arc sec
- Angular Range±5°
- MaterialAnodized Aluminum
- Allen-Key, non-locking
- Platform Thread1/4-20 (M6) CLR
- Mounting Holes8-32 (M4) CLR
Resources & Downloads
Other
U50-PS RoHS Certificate(0, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U100-P2HPlatform Optical Mount, ULTIMA®, 2.0 x 2.0 in., 2 Locking Allen-keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-PPlatform Optical Mount, ULTIMA®, 1.0 x 1.0 in., (3) 80-TPI Allen-Keys | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-PPlatform Optical Mount, ULTIMA®, 2.0 x 2.0 in., No Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-P3HPlatform Optical Mount, ULTIMA®, 2.0 x 2.0 in., 3 Locking Allen-Keys | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-PL1Platform Optical Mount, ULTIMA®, 1x1 in., (3) Locking 100 TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA1Mirror Adapter, Platform Mount, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA2Mirror Adapter, Platform Mount, 50.8 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-PA.5Horizontal Adapter, 0.5 inch, For U50-P | In Stock | ||||
![]() | UPA.5Mirror Adapter, Platform Mount, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA.75Mirror Adapter, Platform Mount, 19.1 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


























