Platform Optical Mount, 0.75 x 0.75 in, ±7° Adjustment, 8-32

The MM-075-HEX Miniature Platform Optical Mount provides a stable mounting platform for 3/4 inch (19.1 mm) diameter mirrors. The M-MM-075-HEX can be post mounted as a horizontal tip/tilt platform using the 8-32 threaded hole in the back plate. It uses two 100-TPI threaded hex-key adjusters for a ±7° range. The UPA.5, UPA.75, UPA1, and UPA2 optic adaptors provide a convenient and stable method to hold mirrors from 0.5 to 2 inch (12.7 to 50.8 mm) diameter on the MM-075-HEX platform mount. The optic and adaptor can easily be removed and replaced with minimal realignment.
Horizontal or Vertical Mounting
Both MM-HEX and P100-P series can be post mounted as a horizontal tip/tilt platform using the threaded hole in the center or a vertical mount using the threaded hole on the side.
U50-P ULTIMA platform mounts can also be mounted horizontally with adapter
Dedicated Mirror Adapters
Newport's Platform Mounts are complimented by a set of mirror cup adapters. The Mirror Cup Adapters are compatible with ULTIMA series and P100-P miniature platform mounts. They attach to the face of the platform mount through the 1/4-in. hole in the center of the platform and are locked in place by a set screw from the side. The Horizontal Adaptors attach to the mounting holes on an optical mount, providing a mechanism to convert the ULTIMA Platform Mounts to a post-mounted horizontal platform for mounting prisms, cube beamsplitters, or other components.
Resources & Downloads
Other
MM-075-HEX RoHS Certificate(279.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA1Mirror Adapter, Platform Mount, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA2Mirror Adapter, Platform Mount, 50.8 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA.75Mirror Adapter, Platform Mount, 19.1 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA.5Mirror Adapter, Platform Mount, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MM-050-HEXPlatform Optical Mount, 0.5 in., ±11° Hex Adjustment, 4-40 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-PPlatform Optical Mount, Miniature, 1.0 in., 2 Knob Adjustment, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MM-075-HEX-MPlatform Optical Mount, 19.05 x 19.05 mm, ±7° Adjustment, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-P-HPlatform Optical Mount, Performa, 1.0 in., 2 Allen-Keys, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | COR-1Center of Rotation Adaptor, P100-P Platform Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9947Clamping Fork, Small Pedestal, Captive 1/4-20 Screw | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9946Optical Pedestal, 2.0 in. Height, 0.7 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9944Optical Pedestal, 1.0 in. Height, 0.7 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9942Optical Pedestal, 3/8 in. Height, 0.7 in. Diameter, 2-56 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9943Optical Pedestal, 0.5 in. Height, 0.7 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |




















