Flexure Mirror Mount, Vizix, 0.5 in. Diameter, Locking Hex Pitch Adjuster

The V50-AX Vizix™ Pitch-Axis Optical Mount is ideal for use in coarse beam splitting or folding applications where space is limited. This compact mount employs a unibody design with a flexure hinge to provide ±4 ° of pitch adjustment. A 100-TPI hex screw enables smooth adjustment and a separate locking screw secures alignment, both of which are accessable from the top of the mount. For simplicity, all hex broaches on this mount (adjuster, lock, and mirror set screw) are the same size; 5/64-in. (2-mm). This V100-AX has the CenterPoint™ optic mounting feature, which means the optic is held at the center of rotation of the mounting post. This allows the user to rotate the mount in the post holder and still keep the optical beam on the mirror's surface. Although this mount only has pitch adjustment, the fact that it can be rotated in a post holder means it also has yaw adjustability and therefore is usabe for complete coarse alignments.
Resources & Downloads
Other
V50-AX_RoHS2021.pdf(0, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U50-ALMirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) Locking 80-TPI Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-AMirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) 80-TPI Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-A1Mirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) 100-TPI Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-AL1Mirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) Locking 100-TPI Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9871-KMirror Mount, Tiny, Corner, 0.5 in., 3 Allen-Keys, Retaining Plate | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9874-KMirror Mount, Gimbal, Corner, 0.5 in., 3 Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9876-KMirror Mount, Tiny, Corner, 0.5 in., 3 Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9872-KOpti-Claw Mount, Tilting, Tiny, 0.06-0.63 in., 3 Allen-Key Adjustment | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | V100-AXFlexure Mirror Mount, Vizix, 1.0 in. Diameter, Locking Hex Pitch Adjuster | FREE 2-day shipping on thousands of products on Newport.com Learn More |














