Rotary Mount, 1 inch Waveplates or Polarizers, 8-32 Thread

  • Optic Diameter
    25.4 mm
  • Angular Range
    360°
  • Drive Type
    Lever
  • Sensitivity
    0.1°
  • Clear Aperture
    20.6 mm
  • Thread Type
    8-32
  • Material
    Aluminum
  • Retaining Ring Thread
    1.040-32
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C