Optical Filter Holder, Flip-Up™, 1 in. Diameter Filters, 8-32

  • Type
    Flip Up Filter Holder
  • Retaining Ring Thread
    1.040-32
  • Optic Diameter
    25.4 mm  
  • Weight
    32 g
  • Thread Type
    8-32
  • Drive Type
    Manual