Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Post, Slotted Base, 3.0 in. Height, 1.0 in. Diameter, 8-32

Specifications

  • Type
    Forkless Optical Post
  • Height
    76.2 mm
  • Thread Type
    8-32
  • Material
    Stainless Steel
  • Diameter
    1.0 in.

Resources & Downloads

3D Product Models
2D Product Drawings
Other