Mirror Mount, 0.5 in., Keying Pin Holes, 2 Hex Actuators

The M05 Mirror Mount is designed for both research and OEM applications that require a compact, robust, kinematic mount at an economical price. The M05 features a symmetrical, front-load mounting option, two precision 100-TPI adjustment screws, and an extra thick frame for additional stability. For OEM applications, the M05 has alignment pin holes for keying the mount’s location/orientation as well as adhesive wells for permanently bonding the mirror into the mount. M05 series mounts are all made of black-coated aluminum and available in a 3-axis version and with actuator locks.
Affordable Mounts for Every Application
M Series mounts are the industry's lowest cost mount. They hold the most frequently used optic sizes and are available in a host of configurations including Full Aperture, Hex-Driven, Clear Edge, CenterPoint™, Side-Clamp, Platform, and V-Groove versions.
Alignment Pin Holes
These M05 mounts feature alignment pin holes (shown in red) on the bottom (base) of the mount to enable keying of the position and orientation by means of dowel pins when directly mounting. (Note: Dowel pins not included with mount.) This is especially helpful in OEM applications.
Specifications
- TypeStandard
- MechanismKinematic
- Optic Diameter12.7 mm
- Number of Actuators2
- Actuator DriveAllen-Key
- Actuator LocksNo
- Adjustment Screw Thread100 TPI
- θx, θy
- 8.3 arc sec
- Angular Range±4°
- Actuator OrientationRight-handed
- Optic LoadingFront
- MaterialAluminum
- Allen-Key, non-locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height12.7 mm
- Optic MountingSet Screw
- Weight15 g
Resources & Downloads
Drawings & CADs
M05 SERIES MOUNT.pdf(148.4 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M05LMirror Mount, 0.5 in., Keying Pin Holes, 2 Locking Hex Actuators | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS050-F3NMirror Mount, Suprema®, 0.5 in., (3) 100-TPI Allen-Key Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-SMirror Mount, ULTIMA®, Clear Edge, 0.5 in., (2) 100-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9762-KMirror Mount, Tiny, Commercial, Corner, 0.5 in., 2 Locking Allen-Keys, Retaining Plate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05D20ER.1Aluminum Mirror, Borofloat, 12.7 mm, λ/10, 450-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-CH.5Cube Beamsplitter Holder, 0.5 in. Cubes, For 0.5 in. Mirror Mounts | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-50R25Lens Adaptor, 0.5 in. Mount to 0.25 in. Diameter Lens, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-45D.545 Degree Mirror Holder, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9922Tiny 45 Degree Mirror Holder, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














