V-Groove Mount, M1, 2 Knob Actuators

The M1-VG V-Groove mounts are ideal for mounting cylindrical objects like lens tubes. The M1-VG has a large Vie platform for holding cylindrical objects from 0.25 in. (6.4 mm) to 1.5 in (38.1 mm) in diameter. The M1-VG is configurable for right- or left-handed operations. Two precision 100-TPI adjustment screws are standard providing exceptionally smooth, high-resolution adjustment.
Resources & Downloads
2D Product Drawings
M1-VG-354(163.7 kB, PDF)
Other
M1-VG RoHS Certificate(278.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PX-2Optical Post, Slotted Base, 2.0 in. Height, 1.0 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BPH-2Optical Post Holder, Slotted-Base, 2.0 in. Height, 0.5 in. Posts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-2ZPedestal Pillar, Magnetic Base, 2 in. Height, 1.5 in. Diameter, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2ZOptical Pedestal, Magnetic Base, 2.0 in. Height, 1 in. Diameter, 8-32 |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VB-1Cylindrical Device Mount, V-Block, 3 inch (76.2 mm) Length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VB-2Cylindrical Device Mount, V-Block, 5 in. Length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VB-0.5Cylindrical Device Mount, V-Block, 0.5 in. Length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ULM-TILTCylindrical Laser Mount, 1.0-1.75 in., High-Resolution AJS Adjusters | |||||
![]() | 9854Opti-Claw Mount, Tilting.1 to 2.0 in., 3 Knob Adjustment | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | T81-10XLaser Beam Expander, 10x, 1.5 mm Entrance, 12 mm Exit, 2 m to Infinity | |||||
![]() | LT10-30Lens Tube, 1 inch LT Series, 3 inch length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LC-075Laser Collimator, 10x, 1.9 mm Entrance, 19 mm Exit, 1 m to Infinity | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | T81-3XLaser Beam Expander, 3x, 3 mm Entrance, 6 mm Exit, 1 m to Infinity |



















