Show Filters:
Showing 3 of 3 total products
Compatibility:
Compare Description Drawings, CAD & Specs TypeDiameterAdjustment Type Avail. Price
V-Block Cylindrical Device MountsVB-0.512.7 mm V-Block Mount6-19 mmFixed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$69
V-Block Cylindrical Device MountsVB-176.2 mm V-Block Mount8.9-50.8 mmFixed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$50
V-Block Cylindrical Device MountsVB-2127 mm V-Block Mount12.7-76.2 mmFixed
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$135

Features

Secure Mounting of Cylindrical Devices

The three different size mounts enables an ideal choice for your device’s diameter and length.

V-Blocks for Larger Devices

The VB-1 and VB-2 are designed to hold larger objects. Each block comes with one clamping arm that can be removed and repositioned by accessing one of the threaded holes along the base. Additional VB-1C and VB-2C clamping arms are sold separately. These two blocks are designed to offer a variety of mounting options. Accessing the counterbored 1/4-20 (M6) holes, they can be attached directly to tables, tip/tilt stages, translation stages or post mounted. There are also holes along the side of the base for direct mounting to 340-RC and 370-RC Rod Clamps.

Post Mounted V-Block

The V-Block Cylindrical Device Mounts feature either 8-32 (M4) for VB-0.5 or 1/4-20 (M6) for VB-1 and VB-2 thru-holes at the bottom and include a clamping post which make them suitable for post mounting for various devices including large lasers.

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
V-Block Cylindrical Device MountsVB-2CClamping Post, Spare, VB-2
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43
V-Block Cylindrical Device MountsVB-1CClamping Post, Spare, VB-1 V-Block Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$39