M-series kinematic V-groove mount provides a cost-effective solution for holding cylindrical devices like lens tubes.
- The industry’s most affordable mount
- Configurable for right- or left-handed operations
- 100-TPI adjusters
- Hardened carbide pads See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M1-VGV-Groove Mount, M1, 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Configurable for Right- or Left-Handed Operation
With a simple conversion, this mount can be transformed between right- and left-handed configurations to provide more flexibility and convenience in optical system setups. The V-groove plate is detachable and can be installed on either section of the mount's symmetrical body. Each section has its own mounting hole to support either configuration.