Clamping Post, Spare, VB-2

The VB-2C Spare Clamping Post is for use with the VB-2 V-block cylindrical device mount.
Resources & Downloads
2D Product Drawings
VB-1C and VB-2C Drawing(92 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VB-2Cylindrical Device Mount, V-Block, 5 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VB-0.5Cylindrical Device Mount, V-Block, 0.5 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VB-2Cylindrical Device Mount, V-Block, 5 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VB-1CClamping Post, Spare, VB-1 V-Block Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






