Cylindrical Device Mount, V-Block, 5 in. Length

The VB-2 5 inch V-Block is designed to hold larger objects. Each block comes with one clamping arm that can be removed and repositioned by accessing one of the threaded holes along the base. Additional clamping arms are sold separately.These two blocks are designed to offer a variety of mounting options. Accessing the counterbored 1/4-20 (M6) holes, they can be attached directly to tables, tip/tilt stages, translation stages or post mounted. There are also holes along the side of the base for direct mounting to 340-RC and 370-RC Rod Clamps.
Specifications
- Type127 mm V-Block Mount
- Diameter12.7-76.2 mm
- Adjustment TypeFixed
- UseTable or Stage Mounting
Resources & Downloads
Other
VB-2 RoHS Certificate(278.7 kB, PDF) VB-2_RoHS2021.pdf(682.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VB-2CClamping Post, Spare, VB-2 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CT26.44BMCylindrical Laser Mount, 1.73 in. (44 mm), BM micrometers | |||||
![]() | VB-0.5Cylindrical Device Mount, V-Block, 0.5 in. Length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VB-1Cylindrical Device Mount, V-Block, 3 inch (76.2 mm) Length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ULMCylindrical Laser Mount, 1.0-1.75 in. Diameter, Fixed | FREE 2-day shipping on thousands of products on Newport.com Learn More |






