Cylindrical Laser Mount, 1.73 in. (44 mm), BM micrometers

The CT26.44BM Cylindrical Laser Mount is used to accurately position cylindrical lasers up to 1.73 inch (44 mm) in diameter on the X26 rail system. Two mounts are recommended for each tube to enable 0.16 inch (4 mm) of stable XY and tip/tilt adjustment. These mounts are very useful for laboratory applications and remain highly rigid and stable for a long period of time. The laser is held firmly against a reference block by a spring that wraps around the tube. The beam height is 40 mm, common with the X26 rail system. Lateral sensitivity is on the order of the BM actuator sensitivity.
Specifications
- TypeCylindrical Laser Mount
- Diameter44 mm
- AdjustmentsXY
- Adjustment TypeMicrometer
- Travel Range X4 mm
- Travel Range Y4 mm
- UseX26 Optical Rail
- Included Actuators
Resources & Downloads
2D Product Drawings
CT26SERI-ESD-S(91.5 kB, PDF)
Other
CT26.44BM RoHS Certificate(279.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CN26-12Optical Rail Carrier, 12 mm Length, 1/4-20 Thread, X26 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RH-40Spacer Block, For CN26C 90° Rail Carrier | |||||
![]() | X26-512Optical Rail, Stainless Steel, 512 mm Length, 26 mm Width, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CT26.35BMCylindrical Laser Mount, 1.38 in. (35 mm), BM micrometers | |||||
![]() | ULM-TILTCylindrical Laser Mount, 1.0-1.75 in., High-Resolution AJS Adjusters | In Stock | ||||
![]() | ULM-TILT-MCylindrical Laser Mount, 1.0-1.75 in. Diameter, SM-13 Micrometers | In Stock | ||||
![]() | CT26.50BMCylindrical Laser Mount, 1.97 in. (50 mm), BM micrometers |










