Mirror Mount, 0.5 in., Keying Pin Holes, 2 Locking Hex Actuators

The M05L Mirror Mount is designed for both research and OEM applications requiring a compact, robust, kinematic mount at an economical price. The M05L features a symmetrical, front-load mounting option, two precision 100-TPI adjustment screws with locks and an extra thick frame for additional stability. For OEM applications, the M05 has alignment pin holes for keying the mount’s location/orientation as well as adhesive wells for permanently bonding the mirror into the mount. M05 series mounts are all made from black-coated aluminum and available in a 3-axis version and with actuator locks.
Affordable Mounts for Every Application
M Series mounts are the industry's lowest cost mount. They hold the most frequently used optic sizes and are available in a host of configurations including Full Aperture, Hex-Driven, Clear Edge, CenterPoint™, Side-Clamp, Platform, and V-Groove versions.
Alignment Pin Holes
These M05 mounts feature alignment pin holes (shown in red) on the bottom (base) of the mount to enable keying of the position and orientation by means of dowel pins when directly mounting. (Note: Dowel pins not included with mount.) This is especially helpful in OEM applications.
Locking Hex Adjustment Screws
Hex-Driven Industrial Mirror Mounts feature Allen-key adjustments to save space and prevent unintended adjustment. For long-term stability, adjuster lock is included in select models. The lever lock, used for the M05-RL, M05-XL, and M05L models, exerts a tangential force on the adjustment screw to prevent rotation. The M1-HL model features a jam nut lock which exerts an axial force on the adjustment screw and can be tightened by hand.
Specifications
- TypeStandard
- MechanismKinematic
- Optic Diameter12.7 mm
- Number of Actuators2
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread100 TPI
- θx, θy
- 8.3 arc sec
- Angular Range±4°
- Actuator OrientationRight-handed
- Optic LoadingFront
- MaterialAluminum
- Allen-Key, locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height12.7 mm
- Optic MountingSet Screw
Resources & Downloads
Drawings & CADs
M05 SERIES MOUNT-WITH LOCK.pdf(168.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PX-2Optical Post, Slotted Base, 2.0 in. Height, 1.0 in. Diameter, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BPH-2Optical Post Holder, Slotted-Base, 2.0 in. Height, 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2ZOptical Pedestal, Magnetic Base, 2.0 in. Height, 1 in. Diameter, 8-32 | In Stock | ||||
![]() | MSPH-2Optical Post Holder, 2.25 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M05Mirror Mount, 0.5 in., Keying Pin Holes, 2 Hex Actuators | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M05-RLMirror Mount, 0.5 in., Rear Loading, 2 Locking Hex Actuators | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-SMirror Mount, ULTIMA®, Clear Edge, 0.5 in., (2) 100-TPI Allen-Keys | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS050-F3Mirror Mount, Suprema®, 0.5 in., (3) 100-TPI Locking Allen-Key Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9762-KMirror Mount, Tiny, Commercial, Corner, 0.5 in., 2 Locking Allen-Keys, Retaining Plate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-45D.545 Degree Mirror Holder, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-50R25Lens Adaptor, 0.5 in. Mount to 0.25 in. Diameter Lens, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-CH.5Cube Beamsplitter Holder, 0.5 in. Cubes, For 0.5 in. Mirror Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D20ER.1Aluminum Mirror, Borofloat, 12.7 mm, λ/10, 450-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9922Tiny 45 Degree Mirror Holder, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SS050-R3Mirror Mount, Suprema®, Rear Load, 0.5 in., (3) 100-TPI Locking Allen | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M05LMirror Mount, 0.5 in., Keying Pin Holes, 2 Locking Hex Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ST05-F2HMirror Mount, ZeroDrift, 0.5 in. Diameter, Two 100 TPI Hex Key | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ST05-R2HMirror Mount, ZeroDrift, 0.5 in., Two 100 TPI Hex Key, Rear Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1-HLMirror Mount, OEM Standard, 1.0 in., 2 Locking Hex Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


























