Mirror Mount, ZeroDrift, 0.5 in. Diameter, Two 100 TPI Hex Key

The Suprema® ST05-F2H is a thermally compensated optical mount made with ZeroDrift™ Technology. Because the thermal deflection can controlled through thermal expansion compensation, the thermal deflection of an optical mount can be significantly reduced. This patented innovation is called ZeroDrift™ Technology. This mount holds 1/2-in. diameter optics, includes alignment pin holes for keying the mounting position and is front loading. It has two 100-TPI hex-key adjusters.
What is Thermal Drift Compensation?
Because the thermal deflection of optical mounts can be characterized, and these deflections can be controlled through thermal expansion compensation, the thermal deflection of an optical mount can be nearly eliminated. This patented innovation is called ZeroDrift™ Technology.
Locking Actuators
For long-term stability, Suprema® ZeroDrift™ Mirror Mounts feature lockable adjustment screws. The jam nut lock, used for SS100T, exerts an axial force on the adjustment screw which locks the mirror mount's alignment in place and can be tightened by hand. The lever lock, used for the ST05 models, and the flexure lock built with an AJS bushing, used for SU100TW, exert a tangential force on the screw to prevent rotation. Adjustment and locking actions for these models are accomplished using a single tool from the same side of the mount.
Specifications
- TypePrecision
- MechanismKinematic
- Optic Diameter12.7 mm
- Number of Actuators2
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread100 TPI
- θx, θy
- 8.2 arc sec
- Angular Range±4°
- Optic LoadingFront
- MaterialStainless Steel
- Allen-Key, locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height12.7 mm
- Optic MountingSet Screw
- Special FeaturesThermal Drift Compensation
- Weight31 g
Resources & Downloads
Other
ST05-F2H RoHS(216.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SS100T-F2HMirror Mount, ZeroDrift, 1 in. Diameter, Two 100 TPI Hex Key | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ST05-R2HMirror Mount, ZeroDrift, 0.5 in., Two 100 TPI Hex Key, Rear Load | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M05LMirror Mount, 0.5 in., Keying Pin Holes, 2 Locking Hex Actuators | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ST05-F3HMirror Mount, ZeroDrift, 0.5 in. Diameter, Three 100 TPI Hex Key | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-05iMirror Mount, Industrial, Vertical Drive, 0.5 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










