Mirror Mount, ZeroDrift, 0.5 in. Diameter, Three 100 TPI Hex Key

The Suprema® ST05-F3H is a thermally compensated optical mount made with ZeroDrift™ Technology. Because the thermal deflection can controlled through thermal expansion compensation, the thermal deflection of an optical mount can be significantly reduced. This patented innovation is called ZeroDrift™ Technology. This mount holds 1/2-in. diameter optics, includes alignment pin holes for keying the mounting position and is front loading. It has three 100-TPI hex-key adjusters.
What is Thermal Drift Compensation?
Because the thermal deflection of optical mounts can be characterized, and these deflections can be controlled through thermal expansion compensation, the thermal deflection of an optical mount can be nearly eliminated. This patented innovation is called ZeroDrift™ Technology.
Locking Actuators
For long-term stability, Suprema® ZeroDrift™ Mirror Mounts feature lockable adjustment screws. The jam nut lock, used for SS100T, exerts an axial force on the adjustment screw which locks the mirror mount's alignment in place and can be tightened by hand. The lever lock, used for the ST05 models, and the flexure lock built with an AJS bushing, used for SU100TW, exert a tangential force on the screw to prevent rotation. Adjustment and locking actions for these models are accomplished using a single tool from the same side of the mount.
Specifications
- TypePrecision
- MechanismKinematic
- Optic Diameter12.7 mm
- Number of Actuators3
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread100 TPI
- z, θx, θy
- 3.8 arc sec
- Angular Range±4°
- Optic LoadingFront
- MaterialStainless Steel
- Allen-Key, locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height12.7 mm
- Optic MountingSet Screw
- Special FeaturesThermal Drift Compensation
- Weight32 g
Resources & Downloads
Other
ST05-F3H RoHS Certificate(260.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SU100TW-F2KMirror Mount, ZeroDrift, 25.4 mm, Two 100 TPI Knob, Low Wavefront Distortion | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SC100-F2HMirror Mount, Suprema®, Clear Edge, 1.0 in., (2) 100-TPI Locking Hex | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS100-F3HMirror Mount, Suprema®, 1.0 in, (3) 100-TPI Locking Hex-Broach Actuators | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-CH1Cube Beamsplitter Holder, 1.0 in. Cubes, For 1.0 in. Mirror Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1R05Lens Adaptor, 1.0 in. Mount to 0.5 in. Diameter Lens, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-45D145 Degree Mirror Holder, 25.4 mm Diameter | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-SMAFiber Adaptor, SMA, 25.4 mm Diameter, 5.1 mm Thick | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ST05-F2HMirror Mount, ZeroDrift, 0.5 in. Diameter, Two 100 TPI Hex Key | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS100T-F2HMirror Mount, ZeroDrift, 1 in. Diameter, Two 100 TPI Hex Key | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |













