Mirror Mount, ZeroDrift, 25.4 mm, Two 100 TPI Knob, Low Wavefront Distortion

The SU100TW-F2K Mirror Mount features a combination of ZeroDrift™ thermal drift compensation and low wavefront distortion mirror mounting. Because the thermal deflection of optical mounts can be characterized, and these deflections can controlled through thermal expansion compensation, the thermal deflection of an optical mount can be nearly eliminated. This patented innovation is called ZeroDrift™ Technology. Specially designed ZeroDrift™ kinematic elements improve optical pointing stability by 85% compared to other stainless steel mounts. After a thermal fluctuation, most high-performance mirror mounts, while they return to their original alignment within a few microradians, but experience significant misalignment at elevated temperatures.
What is Thermal Drift Compensation?
Because the thermal deflection of optical mounts can be characterized, and these deflections can be controlled through thermal expansion compensation, the thermal deflection of an optical mount can be nearly eliminated. This patented innovation is called ZeroDrift™ Technology.
3-Point Axial Clamping Reduces Mounting Stress
Suprema® ZeroDrift™ Mirror Mounts offer two types of front loading versions. The standard front loading version uses a set screw to secure the optic while the retaining plate featured in SU100TW-F2K uses 3-point axial clamping for securing the optic which reduces mounting stress.
Specifications
- TypePrecision
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators2
- Actuator DriveKnob
- Actuator LocksYes
- Adjustment Screw Thread100 TPI
- θx, θy
- 3.8 arc sec
- Angular Range±4°
- Actuator OrientationRight-handed
- Optic LoadingFront
- MaterialStainless Steel
- Knob, locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Optic Thickness6.35 mm
- Optic MountingLow Wavefront Distortion
- Special FeaturesThermal Drift Compensation
Resources & Downloads
Other
SU100TW-F2K RoHS Certificate(260.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SS100T-F2HMirror Mount, ZeroDrift, 1 in. Diameter, Two 100 TPI Hex Key | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SN100C-F2KMirror Mount, Suprema®, Clear Edge, 1.0 in, (2) 127-TPI Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ST05-F2HMirror Mount, ZeroDrift, 0.5 in. Diameter, Two 100 TPI Hex Key | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742-4-KITPicomotor Controller Kit, Four-Axis | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SU100W-F2K-127Mirror Mount, Suprema® LWD, 1.0 in, (2) 127-TPI Locking Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SU100-F2KMirror Mount, Suprema®, 1.0 in, Two 100 TPI Locking Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS254-0.5K-NLAdjustment Screw, 254 TPI, 12.7 mm, 280 nm Sensitivity, Large Knob | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS170-0.5K-NLAdjustment Screw, 170 TPI, 12.7 mm Travel, Large Knob | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS127-0.5KAdjustment Screw, 127 TPI, 12.7 mm Travel, Large Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















