Mirror Mount, ZeroDrift, 1 in. Diameter, Two 100 TPI Hex Key

The Suprema® SS100T-F2H is the first thermally compensated optical mount ever made with ZeroDrift™ Technology. Because the thermal deflection of optical mounts can be characterized, and these deflections can controlled through thermal expansion compensation, the thermal deflection of an optical mount can be nearly eliminated. This patented innovation is called ZeroDrift™ Technology. After a thermal fluctuation, most high-performance mirror mounts, while they return to their original alignment within a few microradians, but experience significant misalignment at elevated temperatures. Application of ZeroDrift™ technology to Suprema™ mirror mounts has cut thermal drift by 85%.
What is Thermal Drift Compensation?
Because the thermal deflection of optical mounts can be characterized, and these deflections can be controlled through thermal expansion compensation, the thermal deflection of an optical mount can be nearly eliminated. This patented innovation is called ZeroDrift™ Technology.
Locking Actuators
For long-term stability, Suprema® ZeroDrift™ Mirror Mounts feature lockable adjustment screws. The jam nut lock, used for SS100T, exerts an axial force on the adjustment screw which locks the mirror mount's alignment in place and can be tightened by hand. The lever lock, used for the ST05 models, and the flexure lock built with an AJS bushing, used for SU100TW, exert a tangential force on the screw to prevent rotation. Adjustment and locking actions for these models are accomplished using a single tool from the same side of the mount.
Specifications
- TypePrecision
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators2
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread100 TPI
- θx, θy
- 3.8 arc sec
- Angular Range±4°
- Optic LoadingFront
- MaterialStainless Steel
- Allen-Key, locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Optic MountingSet Screw
- Special FeaturesThermal Drift Compensation
Resources & Downloads
3D Product Models
Literature
ZeroDrift Placard(543.8 kB, PDF)
2D Product Drawings
SS100T-F2H(113.2 kB, PDF)
Other
SS100T-F2H RoHS Certificate(260.1 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ST05-F2HMirror Mount, ZeroDrift, 0.5 in. Diameter, Two 100 TPI Hex Key | In Stock | ||||
![]() | SU100TW-F2KMirror Mount, ZeroDrift, 25.4 mm, Two 100 TPI Knob, Low Wavefront Distortion | In Stock | ||||
![]() | ST05-R2HMirror Mount, ZeroDrift, 0.5 in., Two 100 TPI Hex Key, Rear Load | In Stock | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock | ||||
![]() | SU100-F2K-254Mirror Mount, Suprema®, 1.0 in, Two 254-TPI Knob Actuators | In Stock | ||||
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock | ||||
![]() | PS-0.031Pedestal Spacer, 0.03125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock | ||||
![]() | PS-0.063-TPedestal Spacer, 0.0625 in. Thick, 1.0 in. Diameter, 1/4-20 (M6) CLR | In Stock | ||||
![]() | SN100C-F2KMirror Mount, Suprema®, Clear Edge, 1.0 in, (2) 127-TPI Locking Knobs | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SU100TW-F2KMirror Mount, ZeroDrift, 25.4 mm, Two 100 TPI Knob, Low Wavefront Distortion | In Stock | ||||
![]() | SC100-F2HMirror Mount, Suprema®, Clear Edge, 1.0 in., (2) 100-TPI Locking Hex | In Stock | ||||
![]() | SS100-F3HMirror Mount, Suprema®, 1.0 in, (3) 100-TPI Locking Hex-Broach Actuators | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-CH1Cube Beamsplitter Holder, 1.0 in. Cubes, For 1.0 in. Mirror Mounts | In Stock | ||||
![]() | LH-1R05Lens Adaptor, 1.0 in. Mount to 0.5 in. Diameter Lens, A-LINE | In Stock | ||||
![]() | UPA-45D145 Degree Mirror Holder, 25.4 mm Diameter | In Stock | ||||
![]() | UPA-SMAFiber Adaptor, SMA, 25.4 mm Diameter, 5.1 mm Thick | In Stock |



















