Pedestal Spacer, 0.0625 in. Thick, 1.0 in. Diameter, 1/4-20 (M6) CLR

Technical Specs

  • Type
    Optical Post Spacer
  • Height
    1.6 mm  
  • Thread Type
    1/4-20 (M6) CLR
  • Material
    Stainless Steel
  • Diameter
    25.4 mm