About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Post, Slotted Base, 2.0 in. Height, 1.0 in. Diameter, 8-32


Optical Post, Slotted Base, 2.0 in. Height, 1.0 in. Diameter, 8-32
Model: PX-2
Quantity Discount
Save 10% when ordering 10 or more!
Discount applied in cart.
Save 10% when ordering 10 or more!
Discount applied in cart.
Product Series Overview
1.0 in. Forkless Optical PostsThe PX-2 Forkless Optical Post has a unique internal slotted base allowing it to be directly mounted to an optical table without a clamping fork. The 0.63 in. long slot provides flexibility in positioning the post before securing it to one of the optical table's holes. This patent-pending feature saves 3X the space of a standard pedestal while still providing positional flexibility and long-term stability. This 1.0 in. diameter stainless steel post has a 2.0 in. height. Each post is marked with an index groove every 1.0 in. for a quick height reference. Cross-drilled holes allow 3/16 in. hex wrenches to aid in tightening and loosening assembled posts.
Specifications
- TypeForkless Optical Post
- Height50.8 mm
- Thread Type8-32
- MaterialStainless Steel
- Diameter1.0 in.
- TypeForkless Optical Post
- Height50.8 mm
- Thread Type8-32
- MaterialStainless Steel
- Diameter1.0 in.
Resources & Downloads
Other
PX-2_RoHS2021.pdf(684.8 kB, PDF)


