Mirror Mount, 0.5 in., Rear Loading, 2 Locking Hex Actuators

The M05-RL Mirror Mount is designed for both research and OEM applications requiring a compact, robust, kinematic mount at an economical price. The M05-RL features a symmetrical, rear-load mounting option, two precision 100-TPI adjustment screws with locks and an extra thick frame for additional stability. For OEM applications, the M05-R has alignment pin holes for keying the mount’s location/orientation as well as adhesive wells for permanently bonding the mirror into the mount. M05 series mounts are all made from black-coated aluminum and also available in a 3-axis version and with actuator locks.
Affordable Mounts for Every Application
M Series mounts are the industry's lowest cost mount. They hold the most frequently used optic sizes and are available in a host of configurations including Full Aperture, Hex-Driven, Clear Edge, CenterPoint™, Side-Clamp, Platform, and V-Groove versions.
Alignment Pin Holes
These M05 mounts feature alignment pin holes (shown in red) on the bottom (base) of the mount to enable keying of the position and orientation by means of dowel pins when directly mounting. (Note: Dowel pins not included with mount.) This is especially helpful in OEM applications.
Locking Hex Adjustment Screws
Hex-Driven Industrial Mirror Mounts feature Allen-key adjustments to save space and prevent unintended adjustment. For long-term stability, adjuster lock is included in select models. The lever lock, used for the M05-RL, M05-XL, and M05L models, exerts a tangential force on the adjustment screw to prevent rotation. The M1-HL model features a jam nut lock which exerts an axial force on the adjustment screw and can be tightened by hand.
Front- and Rear-Loading Options
The M series mounts are offered in both front- and rear-loading versions. Installing a mirror from the front is more convenient, which can be useful when replacing mirrors without having to disrupt an optical system setup or remove its components. Rear-loading a mirror guarantees that the reflective surface will be flat on the face of the mount irrespective of the mirror's thickness.
Specifications
- TypeStandard
- MechanismKinematic
- Optic Diameter12.7 mm
- Number of Actuators2
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread100 TPI
- θx, θy
- 8.3 arc sec
- Angular Range±4°
- Actuator OrientationRight-handed
- Optic LoadingRear
- MaterialAluminum
- Allen-Key, locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height12.7 mm
- Optic MountingSet Screw
- Weight17 g
Resources & Downloads
Drawings & CADs
M05 SERIES MOUNT-WITH LOCK.pdf(168.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BPH-2Optical Post Holder, Slotted-Base, 2.0 in. Height, 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PX-2Optical Post, Slotted Base, 2.0 in. Height, 1.0 in. Diameter, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MSPH-2Optical Post Holder, 2.25 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2ZOptical Pedestal, Magnetic Base, 2.0 in. Height, 1 in. Diameter, 8-32 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M05Mirror Mount, 0.5 in., Keying Pin Holes, 2 Hex Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS050-F3Mirror Mount, Suprema®, 0.5 in., (3) 100-TPI Locking Allen-Key Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-SMirror Mount, ULTIMA®, Clear Edge, 0.5 in., (2) 100-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9762-KMirror Mount, Tiny, Commercial, Corner, 0.5 in., 2 Locking Allen-Keys, Retaining Plate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-45D.545 Degree Mirror Holder, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D20ER.1Aluminum Mirror, Borofloat, 12.7 mm, λ/10, 450-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-CH.5Cube Beamsplitter Holder, 0.5 in. Cubes, For 0.5 in. Mirror Mounts | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-50R25Lens Adaptor, 0.5 in. Mount to 0.25 in. Diameter Lens, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9922Tiny 45 Degree Mirror Holder, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





















