Optical Pedestal, Magnetic Base, 2.0 in. Height, 1 in. Diameter, 8-32

The PS-2Z Magnetic Pedestal provides a strong 5 lb. magnetic hold, allowing experimenters to securely position and align their optical mounts prior to clamping them down. Not only does this reduce the potential for damaging optical components, it also greatly increases the speed and efficiency with which an experiment can be set up. With the PS-Series Magnetic Pedestals, post-mounted optic holders can be quickly positioned to the approximate location on an optical table and securely aligned prior to clamping them down. This magnetic pedestal post is the dimensional equivalent to the standard PS pedestal post but does not have an 8-32 thread on the bottom.
Specifications
- TypeMagnetic Optical Pedestal
- Height50.8 mm
- Thread Type8-32
- MaterialStainless Steel
- Diameter25.4 mm

Resources & Downloads
2D Product Drawings
PS-Z family.pdf(182.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-KF-CKinematic Flip Base, Counterbored Thru-Hole | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS-1-BThread Adaptor, 1.0 in. Diameter Pedestals, 8-32 to 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-SCPost Clamp, Sliding, 1.0 in. Diameter Posts, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-KFKinematic Flip Base, Threaded 8-32 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-AZPedestal Base Adaptor, Magnetic, 0.188 in. Height, 1.25 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.5ZOptical Pedestal, Magnetic Base, 0.5 in. Height, 1 in. Diameter, 8-32 | In Stock | ||||
![]() | PS-3ZOptical Pedestal, Magnetic Base, 3.0 in. Height, 1 in. Diameter, 8-32 | In Stock | ||||
![]() | PS-4ZOptical Pedestal, Magnetic Base, 4.0 in. Height, 1 in. Diameter, 8-32 | In Stock | ||||
![]() | PS-1.5ZOptical Pedestal, Magnetic Base, 1.5 in. Height, 1 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2.5ZOptical Pedestal, Magnetic Base, 2.5 in. Height, 1 in. Diameter, 8-32 | In Stock | ||||
![]() | PS-0.5Optical Pedestal, 0.5 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1ZOptical Pedestal, Magnetic Base, 1.0 in. Height, 1 in. Diameter, 8-32 | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.063Pedestal Spacer, 0.0625 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.031Pedestal Spacer, 0.03125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-3ZOptical Pedestal, Magnetic Base, 3.0 in. Height, 1 in. Diameter, 8-32 | In Stock | ||||
![]() | PS-1.5ZOptical Pedestal, Magnetic Base, 1.5 in. Height, 1 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1ZOptical Pedestal, Magnetic Base, 1.0 in. Height, 1 in. Diameter, 8-32 | In Stock | ||||
![]() | PS-2.5ZOptical Pedestal, Magnetic Base, 2.5 in. Height, 1 in. Diameter, 8-32 | In Stock |
























