Optical Pedestal, Magnetic Base, 1.5 in. Height, 1 in. Diameter, 8-32

The PS-1.5Z Magnetic Pedestal provides a strong 5 lb. magnetic hold, allowing experimenters to securely position and align their optical mounts prior to clamping them down. Not only does this reduce the potential for damaging optical components, it also greatly increases the speed and efficiency with which an experiment can be set up. With the PS-Series Magnetic Pedestals, post-mounted optic holders can be quickly positioned to the approximate location on an optical table and securely aligned prior to clamping them down. This magnetic pedestal post is the dimensional equivalent to the standard PS pedestal post but does not have an 8-32 (M4) thread on the bottom.
Specifications
- TypeMagnetic Optical Pedestal
- Height38.1 mm
- Thread Type8-32
- MaterialStainless Steel
- Diameter25.4 mm

Resources & Downloads
2D Product Drawings
PS-Z family.pdf(182.6 kB, PDF)
Related Products
Frequently Purchased Together
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-AZPedestal Base Adaptor, Magnetic, 0.188 in. Height, 1.25 in. Diameter, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2.5ZOptical Pedestal, Magnetic Base, 2.5 in. Height, 1 in. Diameter, 8-32 | |||||
![]() | PS-1ZOptical Pedestal, Magnetic Base, 1.0 in. Height, 1 in. Diameter, 8-32 | |||||
![]() | PS-2ZOptical Pedestal, Magnetic Base, 2.0 in. Height, 1 in. Diameter, 8-32 | |||||
![]() | PS-0.5ZOptical Pedestal, Magnetic Base, 0.5 in. Height, 1 in. Diameter, 8-32 | |||||
![]() | PS-4ZOptical Pedestal, Magnetic Base, 4.0 in. Height, 1 in. Diameter, 8-32 | |||||
![]() | PS-3ZOptical Pedestal, Magnetic Base, 3.0 in. Height, 1 in. Diameter, 8-32 |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-MB-2Standard Magnetic Base, 90 lb. Holding Force, M6 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MB-3Compact Magnetic Base, 90 lb. Holding Force, M6 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-0.5Optical Pedestal, 12.7 mm Height, 25.4 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-1EOptical Post, 25.4 mm Height, 25.4 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-3EOptical Post, 76.2 mm Height, 25.4 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MB-1Magnetic Base Plate, Utility, 4 lb. Holding Force, 1/4-20 (M6) CLR. | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-4EOptical Post, 101.6 mm Height, 25.4 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-0.5EOptical Post, 12.7 mm Height, 25.4 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-2EOptical Post, 50.8 mm Height, 25.4 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |























