Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Mirror Mount, Suprema®, Clear Edge, 2.0 in., 2 254-TPI Knobs

Specifications

  • Type
    Precision
  • Mechanism
    Kinematic
  • Optic Diameter
    50.8 mm
  • Number of Actuators
    2
  • Actuator Drive
    Knob
  • Actuator Locks
    No
  • Adjustment Screw Thread
    254 TPI
  • Adjustments
    θx, θy
  • Sensitivity
    1.5 arc sec
  • Angular Range
    ±7°
  • Actuator Orientation
    Right-handed
  • Optic Loading
    Front
  • Material
    Stainless Steel
  • Drive Type
    Knob, non-locking
  • Thread Type
    8-32 (M4) CLR
  • Optical Axis Height
    38.1 mm
  • Optic Mounting
    Set Screw

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Suprema® Clear Edge Low-Drift Mirror MountsSN200-R2K-LHMirror Mount, Suprema®, Clear Edge, Rear Load, 2.0 in, 2 Locking Knobs, Left-Handed
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$295
ULTIMA® Clear Edge Mirror MountsU200-A2KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 2 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$255
New Focus Mirror Mounts9855Mirror Mount, Classic, Center, 2.0 in., 3 Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$277