Platform Mirror Mount, 0.5 or 1.0 in., 2 Knob Adjustment, 8-32 Thread

The 9771 EC Platform Mirror Mount is ideal for applications where space is tight, and you want an optic mount that is also easy on your wallet. You get a 3/8 in. thick frame, our high-quality 6-80 knob adjustment screws, and 8-32 threaded holes that allow vertical mounting for holding 1/2 in. or 1 in. mirrors or horizontal mounting for holding cubes. For odd sizes, you can bond the optic to the front plate.
Specifications
- MechanismKinematic
- Optic Diameter12.7 mm, 25.4 mm
- Platform Size25.4 x 25.4 mm
- Number of Actuators2
- Actuator LocksNo
- Adjustment Screw Thread80 TPI
- θx, θy
- 11 arc sec
- Angular Range±4°
- MaterialAnodized Aluminum
- Knob, non-locking
- Platform Thread2-56 THD
- Mounting Holes8-32 THD
- Weight33 g
Related Products
Other Related Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10Q20UF.HR45Ultrafast Mirror, FemtoOptics, 25.4 mm, 45° AOI, HR 400 nm, HT 800 nm | In Stock | ||||
![]() | M-SA2-04X06Optical Breadboard Plate, Solid Aluminum, 100 x 150 mm, 25 mm M6 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-11-DOptical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1/4-20, Double Density | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CV00SR.30FConcave Super Mirror, High Finesse, Ultra-Low Loss, 25.4 mm, 583-663 nm | In Stock | ||||
![]() | PS-2-PKOptical Pedestal Pack, 2.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | In Stock | ||||
![]() | 10Q20BB.HR2Dielectric Mirror, High Reflector, 25.4 mm, 0-50°, 350-1100 nm, 20-10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








