Platform Mirror Mount, 0.5 or 1.0 in., 2 Knob Adjustment, M4 Thread

The 9771-M EC Platform Mirror Mount is ideal for applications where space is tight, and you want an optic mount that is also easy on your wallet. You get a 3/8 in. thick frame, our high-quality 6-80 Knob adjustment screws, and M4 threaded holes that allow vertical mounting for holding 12.7 or 25.4 mm diameter mirrors or horizontal mounting for holding cubes. For odd sizes, you can bond the optic to the front plate.
Specifications
- MechanismKinematic
- Optic Diameter12.7 mm, 25.4 mm
- Platform Size25.4 x 25.4 mm
- Number of Actuators2
- Actuator LocksNo
- Adjustment Screw Thread80 TPI
- θx, θy
- 11 arc sec
- Angular Range±4°
- MaterialAnodized Aluminum
- Knob, non-locking
- Platform Thread2-56 THD
- Mounting HolesM4 THD
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-TAThread Adaptor Set, metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-2Optical Post Holder, 2.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










